IESNA:LM-63-2002
[TEST]P1389677
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-830-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26362.8
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
171.1 221.1 463.5 1247.9 2417.4 3315.9 3900.6 4499.6 5255.5 6132.6 7045.3 8271.8 9562.5 10767.6 11951.3 13021.0 13755.5 14012.2 
13948.0 13427.4 12771.4 11837.3 10953.0 11152.7 12072.6 13149.3 13748.3 13819.6 13684.1 13513.0 12364.9 10639.3 6966.9 677.4 
185.4 92.7 64.2 0.0 
171.1 221.1 492.0 1233.6 2346.1 3323.0 3929.1 4471.1 5219.8 6068.4 7059.6 8200.5 9484.1 10803.3 11979.9 13035.2 13726.9 13983.6 
13905.2 13448.8 12750.0 11830.1 11024.3 11145.6 12079.7 13085.2 13741.2 13848.2 13698.4 13498.7 12457.6 10689.2 7273.5 
798.7 185.4 92.7 71.3 0.0 
171.1 221.1 449.2 1198.0 2224.8 3251.7 3829.3 4406.9 5134.2 6025.6 6995.4 8150.6 9312.9 10503.8 11502.1 12422.0 13170.7 13577.2 
13648.5 13349.0 12835.6 12300.8 11823.0 11651.8 12186.7 13177.9 13926.6 14247.5 14219.0 14097.7 13334.7 11751.7 9141.8 
1861.2 199.7 114.1 85.6 0.0 
171.1 213.9 399.3 1048.2 2046.6 2966.4 3772.2 4371.2 5013.0 5940.0 6895.6 7993.7 9177.4 10268.5 11209.7 11937.1 12578.9 13185.0 
13641.4 13755.5 13598.6 13370.4 13234.9 13249.2 13498.7 14197.6 14982.0 15552.4 15695.1 15680.8 15110.3 13848.2 11245.4 
4171.6 221.1 142.6 114.1 0.0 
171.1 206.8 349.4 791.5 1661.5 2617.0 3479.9 4207.2 4856.1 5640.5 6631.7 7694.2 8799.5 9904.8 10974.4 11765.9 12379.2 12857.0 
13299.1 13598.6 13876.7 13940.9 13997.9 14112.0 14361.6 14825.1 15481.1 16037.3 16215.6 16279.8 15809.1 14012.2 11295.3 
7316.3 328.0 185.4 142.6 0.0 
171.1 206.8 313.8 670.3 1426.2 2346.1 3273.1 4057.5 4699.2 5462.2 6339.3 7451.8 8592.7 9719.4 10796.1 11666.1 12236.6 12657.3 
12978.2 13256.3 13505.9 13734.1 13940.9 14183.3 14525.6 14960.6 15588.1 16151.4 16336.8 16322.6 15488.3 13627.1 11623.3 
8186.2 976.9 206.8 164.0 0.0 
171.1 199.7 299.5 563.3 1198.0 2032.3 2945.1 3807.9 4521.0 5255.5 6075.5 7152.3 8200.5 9255.9 10361.2 11245.4 11951.3 12315.0 
12550.3 12814.2 13092.3 13363.3 13684.1 14047.8 14383.0 14867.9 15474.0 16044.5 16187.1 15987.4 14839.3 13220.6 11637.6 
8343.1 1932.5 242.4 185.4 0.0 
171.1 199.7 249.6 399.3 713.1 1354.9 2117.9 2895.1 3807.9 4620.8 5390.9 6153.9 7052.4 8036.5 9041.9 10075.9 10974.4 11580.5 12008.4 
12343.5 12671.6 12956.8 13263.4 13541.5 13812.5 14097.7 14589.8 15039.0 14974.8 14718.1 13698.4 12578.9 10724.8 8229.0 
4898.9 342.3 249.6 0.0 
171.1 192.5 213.9 271.0 399.3 634.6 1083.9 1675.8 2346.1 3116.2 3922.0 4763.4 5597.7 6396.4 7216.4 8065.0 8999.2 9812.1 10632.1 
11309.6 11887.2 12379.2 12849.8 13256.3 13605.7 13912.3 14033.6 13926.6 13662.8 13363.3 12464.8 11331.0 9291.5 6952.6 4485.3 
1326.3 306.6 0.0 
171.1 185.4 192.5 213.9 242.4 299.5 392.2 534.8 748.7 1098.2 1554.5 2082.2 2674.1 3258.8 3979.0 4685.0 5490.8 6375.0 7309.1 8321.7 9348.6 
10282.7 11088.5 11737.4 12336.4 12785.7 13049.5 13049.5 12721.5 12372.1 10560.8 7245.0 3708.1 1761.3 905.6 313.8 299.5 0.0 
171.1 178.3 178.3 178.3 185.4 185.4 192.5 206.8 228.2 256.7 292.4 342.3 392.2 456.4 541.9 656.0 791.5 962.7 1198.0 1518.9 1961.0 2560.0 3444.2 
4521.0 5947.1 7409.0 8457.2 8628.4 7893.9 7023.9 5048.7 3479.9 2296.1 1240.8 427.9 78.4 21.4 0.0 
171.1 171.1 171.1 171.1 164.0 164.0 164.0 156.9 164.0 164.0 171.1 178.3 185.4 192.5 192.5 199.7 206.8 221.1 235.3 263.8 313.8 370.8 492.0 706.0 1098.2 
1797.0 2773.9 3437.1 3066.3 2574.2 1333.5 648.9 285.2 99.8 49.9 28.5 14.3 0.0 
171.1 171.1 164.0 156.9 149.7 142.6 135.5 135.5 128.4 128.4 128.4 128.4 121.2 121.2 114.1 107.0 99.8 85.6 85.6 78.4 78.4 78.4 78.4 71.3 64.2 71.3 
78.4 85.6 85.6 71.3 42.8 35.7 21.4 21.4 14.3 14.3 14.3 0.0 
171.1 164.0 149.7 135.5 128.4 114.1 107.0 99.8 92.7 85.6 78.4 71.3 57.0 49.9 42.8 28.5 21.4 21.4 14.3 14.3 14.3 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 0.0 7.1 7.1 
7.1 7.1 14.3 14.3 0.0 
171.1 149.7 135.5 121.2 114.1 99.8 92.7 78.4 64.2 57.0 42.8 35.7 28.5 21.4 14.3 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.1 7.1 
7.1 14.3 0.0 
171.1 149.7 128.4 114.1 99.8 85.6 71.3 57.0 35.7 28.5 21.4 14.3 14.3 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.1 7.1 7.1 
14.3 0.0 
171.1 142.6 121.2 99.8 85.6 71.3 49.9 35.7 21.4 14.3 14.3 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.1 7.1 7.1 
7.1 0.0 
171.1 135.5 114.1 99.8 78.4 57.0 42.8 28.5 14.3 14.3 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.1 7.1 7.1 7.1 
0.0 
171.1 135.5 114.1 92.7 78.4 49.9 35.7 21.4 14.3 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.1 7.1 7.1 
0.0 
171.1 142.6 114.1 92.7 78.4 49.9 35.7 21.4 14.3 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
171.1 142.6 114.1 92.7 78.4 49.9 35.7 28.5 21.4 14.3 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
171.1 142.6 114.1 92.7 78.4 57.0 42.8 28.5 21.4 14.3 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
